Reference Design for Automotive, Proportional-Solenoid Current Sensor TIDA-01506 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

Precision control of automotive proportional solenoids is necessary to achieve the precise control in an automatic transmission, in electronic fuel injectors, and in several automotive actuator applications. In proportional solenoids, the current flowing through the coil is directly  oportional to the magnetic field generated. The designer can estimate armature position by knowing the current that is flowing through the solenoid. By forming a closed-loop solenoid control with high-accuracy current sensors, the designer is able to control the proportional  olenoid in a precise manner. This order of control implies that highaccuracy current sensors are critical to achieve precise control of solenoids. Some of the main aspects to consider when selecting a current sensor are less offset, less drift, and higher pulse-width-modulation (PWM) rejection ration. By combining the above three features, this reference design shows a way to precisely measure the current flowing through the solenoid using TI's current shunt monitoring portfolio.

Features
  • Uncalibrated accuracy: less than 1% for more than 10 mA over temperature (–40°C to 125°C)
  • Suitable for various solenoid current ranges
  • Low drift, high precision
  • High-side drive, high-side solenoid monitor
  • Enhanced PWM rejection facilitates uniform current profile
  • Lowers blanking time and enables accurate measurements at lower duty cycle

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA240-Q1  AEC-Q100, 80V, High Precision, Bi-Directional, Current Sense Amp with Enhanced PWM Rejection  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPS1H100-Q1  40-V, 100-mOhm 1-Ch Smart High Side Switch  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS709-Q1  Automotive 150-mA 30-V ultra-low-IQ wide-input LDO regulator with reverse-current protection  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA240-Q1 Download
Download Download
TPS1H100-Q1 Download Download
TPS709-Q1 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1891 14 Nov 2017
Design files (6)
Title Type Size (KB) Date
ZIP 335 19 Dec 2017
ZIP 448 19 Dec 2017
PDF 348 19 Dec 2017
PDF 79 19 Dec 2017
PDF 52 19 Dec 2017
PDF 189 19 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles