Light Load Efficient, Low Noise Power Supply Reference Design for Wearables and IoT
TIDA-01566
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates an ultra-small power supply solution (8.5 mm2 total) for an efficient and low-noise rail in portable personal electronic devices, such as wearables, smart watches, smartphones, headsets, headphones, earbuds, and camera modules. A low dropout (LDO) linear regulator follows a DC/DC converter to deliver the same low-noise performance of an LDO with the high efficiency of a DC/DC converter. The overall no load input current (also known as switching IQ) of only 8 µA maintains higher efficiency than an LDO-only based design, while the near 100-µV output noise cleanly powers the sensitive load better than a DC/DC-only design. This design guide documents and compares the critical performance characteristics, such as efficiency, IQ, ripple, and so forth, of all three design types: LDO only, DC/DC only, and LDO after DC/DC.

Features
  • Solution size of 8.5 mm2 and height below 0.65 mm
  • No load input current (switching IQ) of 8 µA
  • Near 100-µV output noise (10 Hz to 100 kHz)
  • Simple output voltage adjustment down to 0.5 VOUT
  • 2.6-V to 5.5-V VIN range for 1.2 VOUT
  • 300-mA LDO output current (1 A at DC/DC output)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS62800  1.8V-5.5V input, tiny, 1A ultra-low Iq step-down converter in 1.05 x 0.70mm chip scale package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62801  1.8V-5.5V input, tiny, 1A ultra-low Iq step-down converter in 1.05 x 0.70mm chip scale package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62802  1.8V-5.5V input, 1-A ultra-low Iq step-down converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62806  1.8V-5.5V input, tiny, 600mA ultra-low Iq step-down converter in 1.05 x 0.70mm chip scale package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62807  1.8V-5.5V input, 600-mA, ultra-low IQ step-down converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62808  1.8V-5.5V input, 600-mA, ultra-low IQ step-down converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS7A10  300-mA low-IQ ultra-low-dropout (LDO) (70 mV at 300 mA) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62800 Download -
TPS62801 Download -
TPS62802 Download -
TPS62806 Download -
TPS62807 Download -
TPS62808 Download -
TPS7A10 Download -
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2864 06 Feb 2018
Design files (5)
Title Type Size (KB) Date
PDF 63 11 Jul 2018
PDF 96 11 Jul 2018
PDF 356 11 Jul 2018
ZIP 367 11 Jul 2018
PDF 133 11 Jul 2018
Related Tools & Software

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
TPS7A10 300-mA low-IQ ultra-low-dropout (LDO) linear regulator evaluation module  TPS7A10EVM-004  Evaluation Modules & Boards 
Tiny 0.35-mm Pitch 1-A Step-Down Converters with 2.3-uA Iq Evaluation Module (3 circuits)  TPS62800EVM-892  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles