TIDA-01619

22-mm Diameter and Thermally Enhanced Three-Phase BLDC Motor Driver Reference Design

TIDA-01619

Design files

Overview

The TIDA-01619 provides a three-phase brushless DC (BLDC) motor driver solution for systems that have operating range from 4.4 V to 18 V.

This design features the DRV10974 motor driver with the ability to add MCU for closed loop speed control. The DRV10974 offers sensorless commutation with no need of hall sensors, only 6 external passive components allow for a low-cost solution, and an 180° sinusoidal commutation system allows optimal efficiency and low acoustics.

This reference design provides guidelines in 22-mm diameter board design and thermal enhancement with a double-layer layout and 2-oz copper thickness.

Features
  • Thermally Enhanced: 2 layers and 2 oz copper thickness
  • Small Form Factor: 22 mm diameter
  • Low acoustics
  • Ability to add MCU for closed loop speed control
  • Fully protected realized by on-chip protection from 10974
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDW3.PDF (1176 K)

Reference design overview and verified performance test data

TIDRVW1.PDF (118 K)

Detailed schematic diagram for design layout and components

TIDRVW0.PDF (98 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVV9.PDF (98 K)

Detailed overview of design layout for component placement

TIDRVW3.ZIP (347 K)

Files used for 3D models or 2D drawings of IC components

TIDCEK3.ZIP (204 K)

Design file that contains information on physical board layer of design PCB

TIDRVW2.PDF (250 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Integrated control BLDC drivers

DRV1097412-V nominal, 2.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Data sheet: PDF | HTML
Integrated control BLDC drivers

DRV1097512-V nominal, 2-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide 22-mm Diameter and Thermally Enhanced Three-Phase Reference Design Nov. 27, 2017
Application note How to Design a Thermally-Efficient Integrated BLDC Motor Drive PCB (Rev. A) Feb. 05, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos