Power Supply for NB-IoT Modems in Smart Meters with LiSOCl2 Batteries Reference Design TIDA-050010 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides a power supply solution for NB-IoT (Narrow Band -Internet of Things ) in smart meter with LiSOCl2 Batteries applications. The design is a low standby current, high efficiency solution that will extend battery use time more than 50%.

Features
  • Operating input voltage from 2V to 4V, fixed output voltage is 3.6V, output current is up to 320mA
  • 1μA quiescent current under light load condition
  • About 4 μA standby current at 85℃ under open load conditions
  • Up to 93% efficiency from 10mA to 320mA
  • Extend battery life time by wide input voltage range and high efficiency
  • Simulate NB-IoT load characteristic, which is easy to test
  • A small solution size with the minimum amount of external components

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-050010.1
(Output Voltage 1)
Vin (Min) (V)2
Vin (Max) (V)4
Vout (Nom) (V)3.6
Iout (Max) (A).32
Output Power (W)1.152
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18533KCS  60V, N ch NexFET MOSFET™, single TO-220, 6.3mOhm  MOSFETs  Sample & Buy Not Available
LMC555  World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz  Clock & timing  Sample & Buy View Design Kits & Evaluation Modules
TPS61099  0.7Vin Synchronous Boost Converter with 800 nA Ultra-Low Quiescent Current  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18533KCS Download
LMC555 Download Download
Download
Download
TPS61099 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 710 01 Oct 2018
Design files (6)
Title Type Size (KB) Date
ZIP 1818 28 Sep 2018
ZIP 593 28 Sep 2018
PDF 456 28 Sep 2018
PDF 96 28 Sep 2018
PDF 56 28 Sep 2018
PDF 138 28 Sep 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles