TIDA-050052

High power density buck DC/DC converter reference design

TIDA-050052

Design files

Overview

The TIDA-050052 reference design is a 3-V to 17-V VIN voltage buck converter reference design using the TPS62903 for applications that have a very limited design space. The reference design steps down the input voltage to 1.2-V VOUT and is capable of delivering up to 3-A of load with high-efficiency and low-quiescent current. The inductor used in this design is a 1-μH inductor with about 48-mΩ DCR. The total solution size including all external components is 25-mm2, allowing highly efficient DC/DC conversion, small solution size with the lowest operating quiescent current (IQ) in the industry.

Features
  • Small total solution of 25-mm2
  • 120-mA/mm2 power density
  • 3-V to 17-V input voltage
  • Up to 3-A continuous output current
  • Low IQ: 4-μA typical
  • Operating junction temperature from -40ºC to 150ºC
Enterprise systems
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEZ7.PDF (2792 K)

Reference design overview and verified performance test data

TIDM911.PDF (128 K)

Detailed schematic diagram for design layout and components

TIDM912.PDF (130 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM913.PDF (926 K)

Detailed overview of design layout for component placement

TIDM915.ZIP (876 K)

Files used for 3D models or 2D drawings of IC components

TIDCG19.ZIP (75 K)

Design file that contains information on physical board layer of design PCB

TIDM914.PDF (400 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS629033-V to 17-V, 3-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide High Power Density 17-V, 3-A Buck Converter Reference Design PDF | HTML Aug. 23, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos