TIDA-060026

Scalable 2.1 channel audio amplifier reference design

TIDA-060026

Design files

Overview

This 2.1 channel audio amplifier reference design incorporates the TAS5825M digital stereo amplifier for left and right channel audio and the TAS5720M digital mono amplifier for the subwoofer channel. The design operates from a single audio source interface and is scalable to 5.1, 7.1 and 9.1 channel configurations, ideal for soundbar applications.

Features
  • PVDD tracking and thermal fold-back protection
  • Smart Amp technology
  • Modular, scalable multi-channel solution based on digital audio TDM
  • Integrated self-protection (OCE, CB3C, OTW, OTE, UVLO, OVLO)
  • Integrated audio DSP with enhanced 96kHz processing supporting several advanced audio process flows
  • Operates in TDM mode (as well as I2S) for speaker scalability
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEN4.PDF (3037 K)

Reference design overview and verified performance test data

TIDM072.PDF (294 K)

Detailed schematic diagram for design layout and components

TIDM073.PDF (23 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM074.PDF (190 K)

Detailed overview of design layout for component placement

TIDM076.ZIP (1984 K)

Files used for 3D models or 2D drawings of IC components

TIDCFK0.ZIP (1569 K)

Design file that contains information on physical board layer of design PCB

TIDM075.PDF (1218 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Speaker amps

TAS5720M20-W mono, 4.5- to 26.4-V supply, digital input Cass-D audio amplifier

Data sheet: PDF | HTML
Speaker amps

TAS5825M38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

TAS5825MEVM-SB — TAS5825M and TAS5720M evaluation board for scalable 2.1 channel audio amplifier

This 2.1 channel audio amplifier evaluation board incorporates the TAS5825M digital stereo amplifier for left and right channel audio and the TAS5720M digital mono amplifier for the subwoofer channel. The design operates from a single audio source interface and is scalable to 5.1, 7.1 and 9.1 (...)
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Scalable 2.1 Channel Audio Amplifier Reference Design Jul. 09, 2019

Related design resources

Hardware development

EVALUATION BOARD
PUREPATH-CMBEVM PurePath™ Console motherboard for audio system design and development

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos