iPad® Automotive Charger Reference Design
TIDA-IPAD-AUTOMOTIVE-CHARGER-REFERENCE-DESIGN
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The reference design provides customers an extremely small form factor but still compliant to the iPad® charge current requirement of up to 2.1A at 5V. The switching buck, TPS54340, features switching frequency that is up to 2MHz which is above the audio band requirements. Customers can leverage the small form factor of this reference design and can provide USB charging capability at multiple space-constraint locations within the car. ESD protection on USB pins is provided via TPD2E001.

Features
  • Small form factor design, PCB size: 1100X700 mils only
  • Switching frequency of TPS54340 can be up to 2MHz which is above the audio band
  • TPS5430 provides up to 2.1A @ 5V outputs
  • ESD protection on USB pins via TPD2E001


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Source Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Source Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS54340  42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPD2E001 Download -
Download Download
Download -
Download Download
TPS54340 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1085 11 Jun 2013
Design files (3)
Title Type Size (KB) Date
ZIP 327 11 Jun 2013
PDF 104 11 Jun 2013
PDF 82 11 Jun 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles