Segment LCD-Based Low-End In-Home Display with Wireless RF Communication

(ACTIVE) TIDM-LOWEND-IHD

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

An in-home display (IHD) allows utility customers to track their energy usage information such as total energy consumption, pricing, and kilowatt hours in real time. The display can communicate with utility meters and other enabled appliance typically using Low Power RF communication. In entry line IHD, often a segment LCD based solution is enough. It is typically battery operated, needs some intelligence to deal with the various messages and connectivity. The TI low end IHD is featuring a full design articulated around the low power MSP430 micrcontroller. This microcontroller is driving the LCD segment display in very economical way thanks to its intergrated driver and is offering various ultra-low power modes to optimize the battery life-time. The MSP430 also offers standard serial port (SPI, RS232) to interface with the TI Low Power RF solution to address the most popular standard ranging from sub 1GHz to 2.4GHz ZigBee. Hardware and software package enables developer to come up very quickly with a cost optimized and simple IHD that can quickly interact with other smart appliances.

Features
  • Long battery life with very low power MSP430
  • Easy interface with communication modules (UART or SPI)
  • Segment LCD
  • Support for low-power RF (sub-1GHz and 2.4GHz ZigBee) implementations
  • Debug interfaces (JTAG and Serial)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC2530  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC2530-RF4CE  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC2538  A Powerful System-On-Chip for 2.4-GHz IEEE 802.15.4-2006 and ZigBee Applications  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
MSP430FG4616  16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP430FG4617  16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP430FG4618  16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP430FG4619  16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 14123 24 Feb 2014 53
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 1185 24 Jan 2014 34
PDF 134 24 Jan 2014 42
ZIP 26 24 Jan 2014 15

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs