TIDM-NFC-WATERMTR

Zero Standby Power NFC for Flow Meter Designs Reference Design

TIDM-NFC-WATERMTR

Design files

Overview

This reference design demonstrates adding Near Field Communications (NFC) capability to flow meters. The NFC interface transponder provides data-exchange capability between flow meters and NFC readers and is compliant to ISO14443B. The transponder used in this design consumes no power while waiting to be energized by a RF field generated by the NFC reader. In addition, this design can be powered by harvesting the energy from the RF field generated by the NFC readers. These two approaches minimize the power-consumption impact to the flow meters.

Features
  • Provide NFC function for flow-meter designs
  • Zero standby power for the NFC function
  • NFC reader provides power to the NFC chip for communication
  • Minimize impact on power consumption to the host
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAL2.PDF (1301 K)

Reference design overview and verified performance test data

TIDRI83.ZIP (570 K)

Detailed schematic diagram for design layout and components

TIDRI84.ZIP (177 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRI86.ZIP (892 K)

Files used for 3D models or 2D drawings of IC components

TIDCB86.ZIP (234 K)

Design file that contains information on physical board layer of design PCB

TIDRI85.ZIP (308 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430FR6989Rotary Sensing MCU with extended scan interface, 128KB FRAM, AES, LCD for flow meters

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS782150-mA, nano-IQ, low-dropout voltage regulator with enable from -40°C to +125°C

Data sheet: PDF | HTML
Other wireless products

RF430CL330HDynamic Dual Interface NFC Transponder

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

EVM430-FR6989 — MSP430FR6989 evaluation module for extended scan interface (ESI) enabled ultra-low power MCU

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Support software

TIDCB87 TIDM-NFC-WATERMTR Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Zero Standby Power NFC for Flow Meter Designs Design Guide Sep. 24, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDM-LC-WATERMTR Water Meter Reference Design for two LC Sensors, Using Extended Scan Interface (ESI)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos