TMS320C5416 DSP Starter Kit (DSK)
TMDSDSK5416
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See Also

View all related products


Description

The TMS320C5416 DSP starter kit (DSK) is a low-cost development platform designed to speed the development of power-efficient applications based on TI's TMS320C54x DSPs. The kit, which provides new performance-enhancing features such as USB communications and true plug-and-play functionality, gives both experienced and novice designers an easy way to get started immediately with innovative product designs.

The C5416 DSK offers the ability to detect, diagnose and correct DSK communications issues, download and step through code faster and get a higher throughput with Real Time Data Exchange (RTDX™).


The kit includes:

  • C5416 DSP Development Board -
  • C5416 DSK Code Composer Studio™ v2.1 IDE
  • Quick Start Guide
  • Technical Reference
  • Customer Support Guide
  • USB Cable
  • Universal Power Supply
  • AC Power Cord(s)

 

Daughter Cards - Add new functionality to your TI or Third Party DSP development board. Evaluate a wide range of data converters, prototype boards, new I/O interfaces and many other peripheral devices. These compliant cards will allow you to connect with TI DSKs and some TI EVMs seamlessly via common connectors (TMS320 Cross-Platform Daughtercard Specification). Other Cards that are not compliant may require glue logic or special cabling to work with TI DSP development boards.

Features

The TMS320C5416 features the TMS320C5416 DSP - the designer's choice for applications that require an optimized combination of power performance and area. With 160 MIPS performance, designers can use the 160 MHz device as the foundation for a range of signal processing applications, including speech compression/decompression, speech recognition, text-to-speech conversion, fax/data conversion and echo cancellation. Other hardware features of the TMS320C5416 DSK board include:

  • Embedded JTAG support via USB
  • High-quality 16-/20-bit stereo codec
  • Four 3.5mm audio jacks for microphone, line in, speaker and line out
  • 256K words of Flash and 64K words RAM
  • Expansion port connector for plug-in modules
  • On-board standard JTAG interface
  • +5V universal power supply

Software Tools - Designers can readily target the TMS32C5416 DSP through TI's robust and comprehensive Code Composer Studio development platform. The tools, which run on Windows© 98, Windows 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity. Code Composer Studio features for the TMS320C5416 DSK include:

  • A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, an a advanced editor with Code Mastro™ technology for faster code creation, data visualization, a profiler and a flexible project manager
  • DSP/BIOS™ real-time kernel
  • Target error recovery software
  • DSK diagnostic tool
  • "Plug-in" ability for third-party software for additional functionality

What's Included
  • Target board specific Code Composer Studio development tools
Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status Host   OS   Current Version   Version Date  

TMDSDSK5416:
TMS320C5416 DSP Starter Kit (DSK)

$408.94(USD)


Pricing may vary.



ACTIVE PC   Windows   2.1   Apr-17-2002  
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Third party documents (1)
Title Date Type
Technical Documentation & Schematics for C5416 DSK -- from Spectrum Digital Inc. 11 Dec 2012
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (13)

Part Number Name Product Family
TMS320C54CST  Digital Signal Processor (DSP Only) for Client-Side Telephony  Digital signal processors (DSP) 
TMS320C54V90  DSP (DSP Only) for Embedded V90 Modem Solution  Digital signal processors (DSP) 
TMS320LC542  Digital Signal Processor  Digital signal processors (DSP) 
TMS320LC543  Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5401  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5402  Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5402A  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5404  Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5407  Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5409A  Fixed-Point DSP  Digital signal processors (DSP) 
TMS320VC5410A  Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5416  Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5441  Digital Signal Processor  Digital signal processors (DSP) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles