TPA3130D2 Evaluation Module
TPA3130D2EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPA3130D2 evaluation module consists of a single 15-W, Class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input. The EVM’s default output filter configuration supports LC filter operation, but can easily be configured to support filter-free operation. The EVM can also be configured as a 30-W, Class-D mono audio power amplifier.

Designers can quickly evaluate the sound quality and verify specifications in their application with the TPA3130D2EVM. In addition, the TPA3130D2EVM User's Guide contains the schematic, layout and bill of materials for a reference design.

Features
  • Efficient Class-D Operation
  • Support for Filter-Free Operation
  • SpeakerGuardTM Speaker Protection circuitry
  • Four Selectable, Fixed Gain Settings
  • Wide Operating Voltage: 4.5 V - 26 V
  • Wide Switching Rates 400 kHz – 1.2 MHz
  • Switching rate can be synched to an external clock source
  • AM Avoidance
  • Thermal and Short Circuit Protection with Auto Recovery Feature

  • Order Now
    Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

    TPA3130D2EVM:
    TPA3130D2 Evaluation Module

    $149.00(USD)


    Pricing may vary.



    ACTIVE
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical Documents
    Datasheet (2)
    Title Type Size (KB) Date
    PDF 2965 07 Dec 2017
    PDF 2198 10 May 2012
    User guides (1)
    Title Type Size (KB) Date
    PDF 1431 03 Jan 2013
    More literature (1)
    Title Type Size (KB) Date
    PDF 38 02 Jan 2019

    Software (1)


    TI Devices (1)

    Part Number Name Product Family
    TPA3130D2  15W Filter-Free Class D Stereo Amplifier with AM Avoidance  Audio amplifiers 

    Support & training

    Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

    Search answers from TI experts

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    If you have questions about quality, packaging, or ordering TI products visit our Support page.

    Technical articles