TPS22962EVM-079

TPS22962 Evaluation Module

TPS22962EVM-079

Order now

Overview

The TPS22962EVM is a two sided PCB containing the TPS22962 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON measurements.

Features
  • Input voltage range: 0.8 V to 5.5 V
  • VBIAS voltage range: 2.5 V to 5.5 V
  • Input current range: 0 A to 10 A
  • Access to the VIN, VOUT and ON pins
  • On board CIN and COUT capacitors
Load switches
TPS22962 5.5-V, 10-A, 4.4-mΩ load switch with output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22962EVM-079 — TPS22962 Evalaution Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS22962EVM-079 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS22962EVM-079 10A Load Switch IC 21 Jul 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos