TPS2553-Q1 Precision Current-Limited Power-Distribution Switch Evaluation Module
TPS2553Q1EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TPS2553-Q1 is an adjustable precision power distribution switch with short circuit current limiting. The device can provide up to 1.5A of contiuous load current, and has a pregrammable short circuit current limit between 75 mA and 1.7A. In addition to current limiting, the device also has reverse voltage protection.

Features
  • Major pins of device broken out into onboard testpoints
  • Onboard jumpers for easily adjustable RILIM to change the short-circuit current-limit
  • Onboard jumpers to excersis the auto-retry functionality of the device
  • Onboard switch for manual control of the enable pin
  • Q200 qualified passives in EVM solution

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS2553Q1EVM:
TPS2553-Q1 Precision Current-Limited Power-Distribution Switch Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 3842 07 Jul 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPS2553-Q1  Automotive 2.7V to 5.5V, Precision Adjustable Current-Limit Power Distribution Switch  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles