TPS53014EVM-126

TPS53014 Evaluation Module

TPS53014EVM-126

Order now

Overview

The Texas Instruments TPS53014EVM-126 evaluation module (EVM) helps designers evaluate the performance of the TPS53014 synchronous step-down controller. The EVM is designed to use an 8V to 22V voltage rail to produce a regulated 1.05V output with up to 8A load current. The EVM demonstrates the TPS53014 in a typical point-of-load (POL) application. A number of test points are provided to evaluate the performance of the TPS53014.

Features
  • D-CAP2™ Mode Control
  • Auto-Skip Eco-mode™ for High Efficiency at Light load
  • 500 kHz switching frequency
  • Adjustable Soft Start
  • Over-current, over-voltage, under-voltage and over-temperature protections
AC/DC & DC/DC controllers (external FET)
TPS53014 4.5-V to 28-V, 25-A synchronous D-CAP2 buck controller
Download View video with transcript Video

Order & start development

Evaluation board

TPS53014EVM-126 — TPS53014 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPS53014 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 14 Dec 2021
Certificate TPS53014EVM-126 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos