TPS54429EVM-608

Evaluation Module for TPS54429 Synchronous Step-Down Converter with D-CAP2 Mode

TPS54429EVM-608

Order now

Overview

The TPS54429EVM-608 is a fully assembled and tested circuit for evaluating the TPS54429 Synchronous Step-Down SWIFT Converter with D-CAP2 Mode. The TPS54429EVM-608 operates from a 7V to 18V input and provides a 1.05V output at 4.5A.

Features
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Vin Input Voltage Range: 7V to 18V
  • Output Voltage Range: 0.76V to 5.5V
  • Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications
  • High Efficiency, less than 10uA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft start
  • Pre-Biased Soft Start
  • 700kHz Switching Frequency (fsw)
  • Cycle by Cycle Over Current Limit
  • Power Good output
AC/DC & DC/DC converters (integrated FET)
TPS54429 7V to 18V Input, 4.5A Synchronous Step-Down DCAP2 Mode Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54429EVM-608 — Evaluation Module for TPS54429 Synchronous Step-Down Converter with D-CAP2 Mode

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPS54429 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 01 Sep 2021
Certificate TPS54429EVM-608 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos