TPS546C23 Stacked Two-Phase 70A Evaluation Module With PMBUS
TPS546C23EVM2-746
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TPS546C23EVM2-746 evaluation module (EVM) uses two TPS546C23 devices. The TPS546C23 is a voltage mode, 35A synchronous buck converter with integrated MOSFETs. Two phase converters on the EVM provides a 1.2V output at up to 70A from a 12V input bus.

Features
  • Two phase interleaving PMBUS-Enabled BUCK converters. 70A DC steady state Ouput current.
  • ±0.5% 0.6VREF Tolerance Over -40 to 125°C Junction Temperature
  • 0.35V to 1.65V Adjustable VREF for AVS and Marginnig through PMBUS
  • True Differential Remote Sense Amplifier
  • Programmable OCP, UVLO, OV, UV, OT thresholds. Interal Temperature Monitoring.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS546C23EVM2-746:
TPS546C23 Stacked Two-Phase 70A Evaluation Module With PMBUS

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 6506 22 Nov 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPS546C23  4.5 V to 18 V, 35 A, 2X stackable synchronous buck converter with PMBus™ and telemetry  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles