3-A regulator evaluation module TPS56339EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TPS56339 evaluation module (EVM) is used to evaluate the TPS56339.The TPS56339 is an Advanced Emulated Current Mode (AECM) synchronous step-down DC/DC converter, being able to deliver 3-A continuous output current, providing an advance Eco-mode™ to maintain high light load efficiency. The TPS56339 integrates 26-V capable MOSFETs which is suitable for applications working from 19-V bus power lines. The TPS56339 employs AECM control architecture that can get both fix switching frequency and fast load transient performance, providing ease of filter design to overcome EMI noise. The internal adaptive zero adjustment eliminate the need for external compensation over a wide output range up to 16 V.

Features
  • Wide input range: 4.5 V to 24 V
  • Wide output voltage range: 0.8 V to 16 V or 95%*VIN
  • Advance emulated current mode control for fix switching frequency and fast transient response with ceramic output capacitors
  • Advanced Eco-mode™ for high light load efficiency

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS56339EVM:
3-A regulator evaluation module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 886 15 May 2019
User guides (1)
Title Type Size (KB) Date
PDF 1103 22 May 2019
More literature (1)
Title Type Size (KB) Date
PDF 36 08 Apr 2019

TI Devices (1)

Part Number Name Product Family
TPS56339  4.5-V to 24-V input, 3-A output synchronous buck converter  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles