TPS568215 Synchronous Step-Down SWIFT™ Converter Evaluation Module
TPS568215EVM-762
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

TPS568215EVM-762 is an 8 A synchronous converter evaluation module (EVM).  The EVM generates a 1.2 V output voltage from a nominal 12 V input.  The input voltage range is 4.5 V to 17 V with a typical start up voltage of 4.2 V.  The circuit is set upfor default operation frequency of 1.2 MHz.

Features
  • 4.5 V to 17 V input voltage
  • Selectable switching frequency, 1.2 MHz operation pre-set
  • Selectable current limit, 8 A output current pre-set
  • Selectable DCM/FCCM operation, FCCM pre-set
  • DCAP3 topology

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS568215EVM-762:
TPS568215 Synchronous Step-Down SWIFT™ Converter Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 654 23 Oct 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
TPS568215  4.5V to 17V Input, DCAP3 Mode, 8A Synchronous SWIFT™ Step-Down Converter  Step-down (buck) 
TPS568215OA  4.5V to 17V Input, DCAP3 Mode, 8A Synchronous SWIFT™ Step-Down Converter with Out of Audio  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles