TPS61259EVM-766

TPS61259 Evaluation Module

TPS61259EVM-766

Order now

Overview

The TPS6125XEVM-766 enables test and evaluation of the Texas Instruments' TPS61253, TPS61258 and TPS61259 (TPS6125x) devices, a series of 3.5-MHz high efficiency, fixed output voltages up to 5.1-V, Chip Scale step-up dc-dc converters. The user's guide for this EVM includes EVM specifications, the schematic diagram, bill of materials, and board layout. The wide input voltage range is ideal for portable power applications such as mobile phones or computer peripherals. In addition, the TPS6125x device can also maintain its output biased at the input voltage level. In this mode, the synchronous rectifier is current limited allowing external load (e.g. audio amplifier) to be powered with a restricted supply. In this mode, the quiescent current is reduced to 22µA. Input current in shutdown mode is less than 1µA (typ), which maximizes battery life. The TPS6125x offers a very small solution size due to minimum amount of external components. It allows the use of small inductors and input capacitors to achieve a very small solution size.

  • Efficiency: 93% at 3.5MHz Operation
  • 22µA Quiescent current in Standby Mode
  • Wide Input voltage: 2.3V to 5.5V
  • Output voltage: 4.5V to 5.1V
  • Output Current ≥1000mA at VOUT = 5.0V, VIN ≥3.3V

AC/DC & DC/DC converters (integrated FET)
TPS61259 3.5-MHz, 5.1-V, 1.5-A load boost converter in 1.2-mm x 1.3-mm WCSP TPS612592 3.5-MHz, 5.2-V, 1.5-A load boost converter in 1.2-mm x 1.3-mm WCSP
Download View video with transcript Video

Order & start development

Evaluation board

TPS61259EVM-766 — TPS61259 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS61259EVM-766 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS6125xEVM-766, 3.5-MHZ HIGH EFFICIENCY STEP-UP CONVERTER IN CHIP SCALE 30 May 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos