TPS62740EVM-186 Ultra Low Iq Step-Down Converter Low Power Wireless Application Evaluation Module TPS62740EVM-186 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS62740EVM-186 is designed to help the user easily evaluate and test the operation and functionality of the TPS62740. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 1.8 V and 3.3 V at up to 300 mA. The TPS62740 also includes an integrated load switch and power good output. The TPS62740 has an ultra-low quiescent current of 360 nA.

Features
  • 360 nA  Iq
  • Integrated Load Switch
  • 2.2V to 5.5V Input Voltage Range
  • 300 mA Output Current

 

  • Related Terms:
    • Low Power Wireless
    • Ultra Low Power Wireless
    • Wireless Converter

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS62740EVM-186:
TPS62740EVM-186 Ultra Low Iq Step-Dwon Converter for Low Power Wireless Applications Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 456 11 Nov 2013
Design files (1)
Title Type Size (KB) Date
ZIP 337 30 Oct 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
TPS62740  2.2V-5.5V input, ultra-low-power 300mA step-down buck DCDC converter with 360nA Iq  Step-down (buck) 
TPS62742  3V-5.5V input, 360-nA Iq step-down converter with 400mA and integrated load switch  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles