TPS63010EVM-235

TPS63010EVM-235 Evaluation Module

TPS63010EVM-235

Order now

Overview

The TPS63010EVM-235 facilitates evaluation of the TPS63010 high efficiency single inductor buck-boost converter. The TPS63010EVM-235 accepts an input voltage from 2 V to 5.5 V and delivers an output voltage of 3.3 V. Output current varies with input voltage.

Features
  • Up to 96% Efficiency
  • 1200-mA Output Current at 3.3 V in Step Down Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost Mode (VIN > 2.4 V)
  • Automatic Transition between Step Down and Boost Mode
  • Device Quiescent Current less than 50µA
  • Input Voltage Range: 2 V to 5.5 V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Load Disconnect During Shutdown
  • Overtemperature Protection
AC/DC & DC/DC converters (integrated FET)
TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63011 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63012 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches
Download View video with transcript Video

Order & start development

Evaluation board

TPS63010EVM-235 — TPS63010EVM-235 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS63010EVM-235 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS63010EVM-235 27 Aug 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos