TPS746 adjustable 1-A LDO linear regulator with power good evaluation module TPS746EVM-009 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TPS746EVM-009 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS746, which is a 1-A, low-Vin, low-dropout (LDO) voltage regulator with power good.

The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 1 A.

Features
  • Input voltage range: 1.5 V to 6 V
  • Low dropout: 190 mV (max) at 1 A
  • Low quiescent current: 25 µA (typ)
  • High accuracy: 1% over temperature
  • Power good

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS746EVM-009:
TPS746 adjustable 1-A LDO linear regulator with power good evaluation module

$29.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2994 11 Dec 2018
User guides (1)
Title Type Size (KB) Date
PDF 389 14 Mar 2018
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (4)

Part Number Name Product Family
TPS745  Adjustable 500-mA low-dropout (LDO) regulator with power good  Power management 
TPS745-Q1  Automotive 500-mA low-dropout (LDO) regulator with power good  Power management 
TPS746  Adjustable 1-A low-dropout (LDO) linear regulator with power good  Power management 
TPS746-Q1  Automotive adjustable 1-A low-dropout (LDO) linear regulator with power good  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles