TPS78230EVM-445 Evaluation Module TPS78230EVM-445 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS78230EVM-445 facilitates evaluation of the TPS78230 low-dropout linear regulator in the DDC (TSOT23-5) package.

Features
  • Low IQ: 1µA
  • 150mA, Low-Dropout Regulator
  • Low-Dropout at +25°C, 130mV at 150mA
  • Low-Dropout at +85°C, 175mV at 150mA
  • 3% Accuracy Over Load/Line/Temperature
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS78230EVM-445:
TPS78230EVM-445 Evaluation Module

$20.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 158 13 Feb 2009
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPS782  150-mA, ultra-low quiescent current (500 nA) low-dropout linear regulator  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles