TTC-3P-AUTO-PEPS-SYSTEM

TTC PEPS system based on CC2642xx & CC2340R5xx

TTC-3P-AUTO-PEPS-SYSTEM

Order now

Overview

System working voltage: 9~16V
Rated voltage: 14V
CLTC energy consumption ≤140mA
System quiescent current: ≤1mA (Bluetooth communication function is turned off) ≤10mA (Bluetooth communication function is turned on)
Working temperature: -40℃~125℃
Service life: 10 years

  • Centered on the vehicle, the remote control distance is greater than 30 meters within a 360-degree range
  • Bluetooth communication frequency is 2.4GHz
  • The positioning accuracy inside and outside the car is less than 20cm
  • The Bluetooth connection time is less than 1.5s for the first time, and less than 0.5s for non-first time
  • Bluetooth certification distance is 30m ± 1.5m, Bluetooth connection distance is 50m ± 1.5m
  • Welcome distance 3~5 meters
  • Able to accurately identify whether the mobile phone is in the car
  • Both first-time and non-first-time connections have silent connection function

Bluetooth Chip:

  • AEC-Q100 qualified
  • Support Bluetooth 5.0 and above
  • 2.4GHz RF transceiver
  • Extremely high receiving sensitivity -96dBm in low-power Bluetooth mode
  • Support 1Mbps, 2Mbps rate
  • Supports parallel multi-protocols
  • Supports multiple protocols of BLE and ANT
  • Antenna can be configured as directional or omnidirectional antenna

Download View video with transcript Video
Photos courtesy of Shenzhen Shengrun Technology Co., Ltd.

Order & start development

Development kit

HY-42Q155 — AUTO-PEPS System-BNCM

Development kit

HY-42Q166 — AUTO-PEPS System-BT Antenna 1

Development kit

HY-42Q188 — AUTO-PEPS System-BT Antenna 2

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.