UCC14131EVM-070

UCC14131-Q1 evaluation module for 1.5-W dual-output isolated DC/DC converter gate driver bias

UCC14131EVM-070

Order now

Overview

The UCC14131-Q1 is a DC/DC converter module, providing 1.5 W of 5 kVRMS, isolated power in a low profile, 3.5 mm, wide body SOIC integrated package. The UCC14131EVM-070 EVM can operate from 11.5 VIN to 14 VIN and is configured for dual positive outputs of 12 V and 5 V. This EVM demonstrates typical bias supply voltages required by GaN, Si, SiC and IGBT gate driver ICs used in high-voltage, industrial and automotive inverters, battery management systems, charging stations and various isolated equipment applications.

Features
  • UCC14131-Q1 1.5-W DC/DC converter module with dual positive 12 V and 5 V output voltage for GaN, Si, SiC and IGBT gate driver IC bias
  • Transformer, power stage and control fully integrated into a low-profile, 12.8 x 7.55 x 3.55 mm wide body, 36 pin SOIC package
  • AEC-Q100, full rated power up to 105°C, 3.5-pF isolation capacitance, SSM frequency modulation and low electromagnetic emissions
  • 5-kVRMS isolation, input OVP, output OCP, power limit, power good, enable and integrated soft start
  • The EVM demonstrates features most important to GaN, Si, SiC and IGBT gate drive bias application in an easy to use test platform
Isolated power modules (integrated transformer)
UCC14130-Q1 Automotive, 1.5-W, 12-Vin to 15-Vin, 12-Vout to 15-Vout high-density > 3-kVRMS isolated DC/DC module UCC14131-Q1 Automotive, 1.5-W, 12-V to 15-V VIN, 12-V to 15-V VOUT high-density >5-kVRMS isolated DC/DC mo
Download View video with transcript Video

Order & start development

Evaluation board

UCC14131EVM-070

UCC14131-Q1 evaluation module for 1.5-W dual-output isolated DC/DC converter gate driver bias

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide UCC14131-Q1 UCC14131EVM-070 Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Sep 2023
Certificate UCC14131EVM-070 EU RoHS Declaration of Conformity (DoC) 15 Mar 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos