Z3 Technology processors video evaluation modules Z3-3P-VIDEO-EVMS (ACTIVE)

Burr Brown - Logo

Description & Features

Technical Documents

Order Now



Description

Z3 develops and supports open-source software architectures focused on TI's DaVinci and AM57x processors. Products include multimedia centric framework, peripheral drivers, production modules and complete product design services. Z3 also provides system level design and integration for both wired and wireless media products.

Learn more about Z3 Technology at http://z3technology.com.


Order Now
Part Number Buy from Third Party Status

Z3-DM8107-MOD:
82 x 43 mm OEM-ready module that supports encode and decode of H.264 up to 1080p at 60 fps


Go to Z3 Technology
ACTIVE

Z3-DM8148-MOD:
Compact 88 x 108 mm OEM-ready module that supports H.264 encode/decode at up to 1080p60


Go to Z3 Technology
ACTIVE

Z3-DM368-MOD:
Compact production-ready video encoder/decoder system-on-module


Go to Z3 Technology
ACTIVE

Z3-AM572X-MOD:
OEM production ready module featuring dual 1.5 GHz Arm Cortex-A15 and dual 750 MHz C66x DSPs


Go to Z3 Technology
ACTIVE

Z3-DM816X-MOD:
OEM-ready module supporting H.264 encode/decode at up to two channels of 1080p at 60 fps


Go to Z3 Technology
ACTIVE

Z3-DM8169-MOD-4K:
OEM-ready module supporting H.264 encode/decode in resolutions up to 4K in applications


Go to Z3 Technology
ACTIVE

TI Devices (11)

Part Number Name Product Family
AM5728  Sitara Processor: Dual Arm Cortex-A15 & Dual DSP, Multimedia  Sitara processors 
TMS320C6671  1 core fixed and floating point digital signal processor  Digital signal processors (DSP) 
TMS320C6672  2 core fixed and floating point digital signal processor  Digital signal processors (DSP) 
TMS320C6674  4 core fixed and floating point digital signal processor  Digital signal processors (DSP) 
TMS320C6678  8 core fixed and floating point digital signal processor  Digital signal processors (DSP) 
TMS320DM8127  DaVinci Digital Media Processor  Digital signal processors (DSP) 
TMS320DM8147  DaVinci Digital Media Processor  Digital signal processors (DSP) 
TMS320DM8148  DaVinci Digital Media Processor  Digital signal processors (DSP) 
TMS320DM8165  DaVinci Digital Media Processor  Digital signal processors (DSP) 
TMS320DM8167  DaVinci Digital Media Processor  Digital signal processors (DSP) 
TMS320DM8168  DaVinci Digital Media Processor  Digital signal processors (DSP) 

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AM5728 Download -
TMS320C6671 Download
TMS320C6672 Download Download
TMS320C6674 Download Download
TMS320C6678 Download Download
TMS320DM8147 Download -
TMS320DM8148 Download -
TMS320DM8168 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.