CDCLVD1212 Evaluation Module

(ACTIVE) CDCLVD1212EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The CDCLVD1212/CDCLVD2106 are high-performance, low-additive jitter clock buffers. They have two universal input buffers that support single-ended or differential clock inputs and are selectable through a control pin (for CDCLVD1212 only). The devices also feature on-chip bias generators that can provide the LVDS common-mode voltage to the device inputs. The evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCLVD1212 or CDCLVD2106. However, this EVM can also be used for customers interested in the CDCLVD1216 or CDCLVD2108 as well. This fully assembled and factory-tested evaluation board allows complete validation of device functionalities. For optimum performance, the board is equipped with SMA connectors and well-controlled 50-ohm impedance microstrip transmission lines.

Features
  • Easy-to-use evaluation board to fan out low-phase noise clocks
  • Easy device setup
  • Fast configuration
  • Control pins configurable through jumpers
  • Board powered at 2.5 V
  • Single-ended or differential input clocks
  • Device supports twelve LVDS outputs, EVM supports four LVDS outputs

Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

CDCLVD1212EVM:
CDCLVD1212 Evaluation Module

$149.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

TI Devices (4)

Part Number Name Product Family
CDCLVD1212  Low Jitter, 2-Input Selectable 1:12 Universal-to-LVDS Buffer  Clock Buffers 
CDCLVD1216  Low Jitter, 2-Input Selectable 1:16 Universal-to-LVDS Buffer  Clock Buffers 
CDCLVD2106  Low Jitter, Dual 1:6 Universal-to-LVDS Buffer  Clock Buffers 
CDCLVD2108  Low Jitter, Dual 1:8 Universal-to-LVDS Buffer  Clock Buffers 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs