BQ24161EVM-721
Bq24161EVM-721 评估模块
BQ24161EVM-721
概述
The bq24160/161/163/168 evaluation module is a complete charger module for evaluating compact,flexible, high-efficiency, USB-friendly, switch-mode charge management solution for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24160/161/163/168 integrates a synchronous PWM controller, power MOSFETs, input-currentsensing, high-accuracy current and voltage regulation, charge termination and power path management into a small WCSP package
特性
- 153-mm × 153-mm × 1.2-mm footprint for entire solution
- Input power connectors for both USB input and ac adapter
- Programmable battery voltage, charge current, input current, and status via I2C™ interface
- IN operating range of 4.2 V – 10 V (bq24160/161/163) or 4.2 V – 6 V (bq24168)
- USB operating range of 4.2 V – 6 V
- LED indication for status signals
- Test points for key signals available for testing purposes. Easy probe hook-up
电池充电器 IC
立即订购并开发
评估板
BQ24161EVM-721 — Bq24161EVM-721 Evaluation Module
TI.com 上无现货
支持软件
SLUC267 — bq2416xEVM software
SLUC267 — bq2416xEVM software
版本: 01.00.00.00
发布日期: 12 十二月 2011
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/sluc267 or www.ti.com.cn/lit/xx/sluc267/sluc267.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLUC267. Please update any bookmarks accordingly.
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | WCSP-Packaged bq24160/161/163/168 Evaluation Module (Rev. A) | 2012年 1月 12日 | |||
数据表 | BQ2416xx 具有电源路径管理功能和 I2C 接口的 2.5A、双输出、单芯开关模式锂离子电池充电器 数据表 (Rev. H) | PDF | HTML | 英语版 (Rev.H) | PDF | HTML | 2022年 8月 4日 | |
证书 | BQ24161EVM-721 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |