DAC8831EVM
DAC8831 评估模块
DAC8831EVM
概述
This EVM features the DAC8831/32 16-bit resolution, un-buffered voltage output digital-to-analog converter. The board also supports the 14-pin QFN package (RGY) only for the DAC8831/32. This board affords a quick and easy way to evaluate the functionality and performance of this high-resolution DAC. The EVM includes an on-board reference and buffer circuits that allow high speed serial interface with a variety of TI DSPs and micro controller interface boards.
特性
- Slide switch SW1 provides the means to supply unipolar or bipolar output operation.
- For wider dynamic range the EVM can be configured to use an external reference to increase output swing
- Because the EVM is designed on TI's Modular form factor custom cable design is not necessary
- The EVM has an on-board voltage reference of +2.5 VDC and is jumper selectable via jumper W1
- The output characterization test, for the DAC8831/32, is performed using an OPA735 output Op-Amp
精密 DAC (≤10MSPS)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DAC8831/32EVM (Rev. A) | 2009年 11月 19日 | |||
证书 | DAC8831EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 16-Bit, Ultra-Low Power, Voltage Output Digital-to-Analog Converters 数据表 (Rev. D) | 2007年 9月 14日 |