DRV8411AEVM
DRV8411A 具有电流调节功能的双 H 桥电机驱动器评估模块
DRV8411AEVM
概述
DRV8411A 评估模块 (EVM) 支持设计人员评估 DRV8411A 双 H 桥驱动器。该 EVM 包括一个 MCU 和一个图形用户界面 (GUI),用于轻松控制电机驱动器。该 EVM 附带所有必要的工具和软件,可立即开始旋转电机并加快电机驱动器评估。
特性
- 工作电压范围为 1.65V 至 12V
- 每通道具有 2.5A 峰值输出电流能力
- 使用功率检测电阻器进行集成式电流调节和检测
- 信号接头通过可拆卸分流器来断开板载 MCU 与电机驱动器的连接,从而通过外部 MCU 控制驱动器
- 板载 eZ-FET Lite 电路:开源板载调试器,便于对 MCU 进行编程
步进电机驱动器
立即订购并开发
DRV8411AEVM — DRV8411A 具有电流调节功能的双 H 桥电机驱动器评估模块
MSP-MOTOR-CONTROL — MSP firmware solutions for motor control
BLDC sensorless FOC firmware for MSPM0G + motor driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
产品
Arm Cortex-M0+ MCU
BLDC 驱动器
步进电机驱动器
有刷直流 (BDC) 电机驱动器
硬件开发
文档
MSPM0 Motor Control Application Note
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
发布信息
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
- Complete software and evaluation ecosystem for MSPM0 MCU motor control applications inside MSPM0-SDK
- Support for brushed, stepper, and 3-phase motors with sensored and sensorless algorithms using MSPM0L/MSPM0G devices
- Getting started collateral to spin a motor in 30 minutes or less optimized for efficiency, power delivery, or speed/torque control
- Solutions for field-oriented control (FOC) with a comprehensive suite of features optimized for motor performance
- Hardware support for reference designs, MSPM0 LaunchPads and TI's portfolio of DRV8xxx motor drivers
- Future support for code-free GUI-based motor control, communication interfaces, and automatic tuning
最新信息
- Sensorless Field Oriented Control support for BLDC & PMSM motors with Three Shunt, Two Shunt and Single Shunt Configurations
- Initial Speed detection and Initial Position detection feature support
- Configurable Start up and Stop options to meet wide range of application needs.
- Dead Time Compensation for best acoustic performance at lower Motor speeds.
- Maximum Torque Per Ampere algorithm for efficiently driving Salient PMSM Motors
- Field Weakening to spin the motors beyond the Rated Speeds.
- Evaluation Motor Control GUI to quickly Tune and Test your motors.
DRV841XEVM-FIRMWARE — Firmware source code for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM
DRV841XEVM-FIRMWARE — Firmware source code for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM
Firmware and source code
产品
步进电机驱动器
硬件开发
评估板
文档
Firmware Manifest
发布信息
Initial version of the DRV841XEVM firmware
DRV841XEVM-GUI — GUI installer for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM
DRV841XEVM-GUI — GUI installer for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM
DRV8410/11/11AEVM GUI software
产品
步进电机驱动器
硬件开发
评估板
文档
Manifest
发布信息
Initial Release
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | DRV8411AEVM EU RoHS Declaration of Conformity (DoC) | 2022年 8月 22日 | ||||
用户指南 | DRV8410 EVM User's Guide | PDF | HTML | 2022年 2月 2日 |