LM3632EVM

LM3632EVM 单芯片背光 + 偏置电源 + 1.5A 闪光灯 LED 驱动器

LM3632EVM

立即订购

概述

The LM3632EVM aids in evaluation of the LM3632 Single-Chip Backlight + Bias Power + 1.5-A Flash LED Driver.

The LM3632 contains 3 major blocks:

  • A high efficiency backlight driver capable of driving 2 LED strings of up to 8 LEDs per string.
  • A set of positive and negative bias supplies of programmable reference voltage for powering LCD drivers.
  • A 1.5-A constant current LED driver powered by a synchronous boost converter for camera flash applications.

The LM3632EVM and supporting software provides all of the control mechanisms to demonstrate the functionality of all 3 blocks of the LM3632. Control includes I2C interface as well as external control via access to all LM3632 pins.

特性
  • Dual, 11-bit (2048 levels), 25-mA max backlight LED strings  
  • User programmable, 50-mA max VPOS & VNEG bias power supplies
  • Single 1.5-A flash LED driver with 16 levels of current level programmability  
  • I2C Control for all functions
  • External Controls (General Enable, PWM for backlight, independent enable pins for bias power, Strobe and Tx pins for flash driver)
背光 LED 驱动器
LM3632A 具有偏置电源和 1.5A LED 闪光灯驱动器的单芯片背光
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM3632EVM — LM3632EVM 单芯片背光 + 偏置电源 + 1.5A 闪光灯 LED 驱动器

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
评估板

LM3632EVM.1 — LM3632EVM 单芯片背光 + 偏置电源 + 1.5A 闪光灯 LED 驱动器

评估模块 (EVM) 用 GUI

SNVC182 — LM3632EVM GUI v1.0

lock = 需要出口许可(1分钟)
支持的产品和硬件
lock 下载

SNVC182 LM3632EVM GUI v1.0

close
最新版本
版本: 01.00.00.00
发布日期: 25 三月 2015
lock LM3632EVM GUI v1.0 (zip)  — 1214 K

校验和
lock = 需要出口许可(1分钟)
产品
背光 LED 驱动器
LM3632A 具有偏置电源和 1.5A LED 闪光灯驱动器的单芯片背光
硬件开发
评估板
LM3632EVM LM3632EVM 单芯片背光 + 偏置电源 + 1.5A 闪光灯 LED 驱动器

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/snvc182 or www.ti.com.cn/lit/xx/snvc182/snvc182.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SNVC182. Please update any bookmarks accordingly.
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 LM3632EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 LM3632A Evaluation Module User's Guide 2015年 3月 24日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频