TPS40090EVM-002

TPS40090EVM-002 评估模块

TPS40090EVM-002

立即订购

概述

The TPS40090EVM-002 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and TPS2834 adaptive driver to step down a 12 V input to 1.5 V at 420 kHz. The output current can exceed 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with forced-phase current balancing. Phase currents are sensed by the voltage drop across the DC resistance (DCR) of inductors. Other features include a single voltage operation, true differential output voltage sense, user programmable current limit, capacitor-programmable soft-start and a power good indicator. Device operation is specified in the TPS40090 datasheet.

TPS40090EVM-002 can be configured into 2-, 3- or 4-phase operation. For 2-phase operation,populate R65 and R66 to tie PWM2 and PWM4 up to internal 5 V and leave components in related phases unpopulated. For 3-phase operation, tie PWM4 to BP5 through R66 only. For 4-phase operation, leave both R65 and R66 unpopulated. In this user's guide, all the tests are conducted under 4 phase operation.

特性

Features the TPS40090 with the TPS2834 driver to step down 12 V to 1.5 V at 100 A.

MOSFET
CSD17505Q5A 采用 5mm x 6mm SON 封装的单路、3.5mΩ、30V、N 沟道 NexFET™ 功率 MOSFET CSD17522Q5A 采用 5mm x 6mm SON 封装的单路、8.1mΩ、30V、N 沟道 NexFET™ 功率 MOSFET

 

交流/直流和直流/直流控制器(外部 FET)
TPS40090 4 通道多相降压直流/直流控制器 TPS40091 具有三态输出的 4 通道多相降压直流/直流控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS40090EVM-002 — TPS40090EVM-002 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 Using the TPS40090EVM-002 (Rev. A) 2005年 1月 7日
证书 TPS40090EVM-002 EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 4-Channel MultiPhase DC/DC Controller with Tri-State 数据表 (Rev. B) 2006年 5月 12日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频