User's Guide and other information are available. Request now
TPS92662AEVM6-104
TPS92662A-Q1 LED Matrix Manager Evaluation Board
TPS92662AEVM6-104
概述
The TPS92662AEVM6-104 consists of 66 invidividually controllable LEDs configured into a six channel application. This evaluation module shows the versatility and configurability of the TPS92662A-Q1 LED Matrix Manager Device. Using the companion control PCB, 6CHAUTOECU-899, and the TPS92662AEVM Software Package, a fully controllable dynamic front lighting system can be evaluated.
特性
- Individually controlled 66 pixel LED frontlight solution
- 3x12 AFLS/ADB LED Array
- 1x12 Sequential Turn Light
- 1X12 Daytime Running Light
- 1X6 High Power Race Light
- 6CHAUTOECU-899
- USB to miniUSB cable
- 15 wire board to board cable
- LED safety shield
汽车 LED 驱动器
AC/DC 和 DC/DC 转换器(集成 FET)
C2000 实时微控制器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS92662AEVM6-104 EU Declaration of Conformity (DoC) | 2019年 12月 4日 |