Additional tools required
TSW1400EVM (obsolete) is required for development when evaluating with AFE5803EVM. Do not purchase AFE5803EVM unless you already have TSW1400EVM.
The AFE5803EVM provides a convenient platform to evaluate the AFE5803. The AFE5803 is an 8-channel fully integrated analog front end (AFE). The EVM kit includes the User's Guide, software, a USB cable, and the board comes completely assembled. Users need to provide the input signal for measurement from a signal generator. Users will need to have a method to attach and analyze the data from the AFE5803's LVDS data stream.
TSW1400EVM (obsolete) is required for development when evaluating with AFE5803EVM. Do not purchase AFE5803EVM unless you already have TSW1400EVM.
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | AFE5803EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | AFE5803EVM User Guide (Rev. B) | 2015年 3月 5日 |