TPS563209EVM-652
TPS563209 集成 FET 的 4.5V 至 17V 输入、3A 同步降压转换器
TPS563209EVM-652
概述
The TPS563209 is a simple, easy-to-use, wide-Vin, 3A synchronous step-down converter. The TPS563209 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. TPS563209 operates in forced CCM, which maintains constant frequency during light load operation. The TPS563209EVM-652 operates from an input voltage range of 4.5 to 17 V and supplies a 1.05 V output voltage at up to 3 A load current
特性
|
AC/DC & DC/DC converters (integrated FET)
立即订购并开发
评估板
TPS563209EVM-652 — TPS563209 集成 FET 的 4.5V 至 17V 输入、3A 同步降压转换器
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | TPS563209 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021年 7月 8日 | |||
证书 | TPS563209EVM-652 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |