TPSM846C23DEVM-807

TPSM846C23 70A PMBus 并行电源模块评估板

TPSM846C23DEVM-807

立即订购

概述

The TPSM846C23DEVM-807 evaluation module (EVM) is configured to evaluate the parallel operation of the TPSM846C23 PMBus power module for output currents up to 70 A. The input voltage range is 4.5 V to 15 V, with an output voltage range of 0.35 V to 2.0 V. The EVM’s PMBus interface allows power supply configuration as well as monitoring of key parameters, including output voltage, output current, and the internal die temperature, as well as many user programmable configuration options. The EVM has several test points and jumpers to easily evaluate the TPSM846C23 parallel operation.

The EVM includes a PMBus connector to interface with a host PC. The USB-to-GPIO interface adapter pod is required to program the EVM. The USB-to-GPIO interface pod connects the EVM to a computer USB port which allows the TI “Fusion” Graphical User Interface (GUI) to communicate and control the EVM.

The TPSM846C23DEVM-807 can be ordered separately or as part of a bundle with the USB-to-GPIO interface adapter pod.

特性
  • 4.5V to 15V Input Voltage Range
  • Two TPSM846C23 devices in parallel
  • PMBus configurable
  • Up to 70A of Output Current
电源模块(集成电感器)
TPSM846C23 4.5V 至 15V 输入、0.35V 至 2.0V 输出、35A PMBus 电源模块
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPSM846C23DEVM-807 — TPSM846C23 70A PMBus 并行电源模块评估板

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
评估板

TPSM846C23D-ADAPT-BUNDLE — TPSM846C23 70A PMBus 并行电源模块评估板

应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
用户指南 TPSM846C23 两相电源模块评估模块用户指南 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 7月 12日
证书 TPSM846C23DEVM-807 EU Declaration of Conformity (DoC) 2019年 1月 2日

相关设计资源

软件开发

应用软件和框架
FUSION_DIGITAL_POWER_DESIGNER Digital Power 软件

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频