DAC8760 Enhanced Evaluation Module

(ACTIVE) DAC8760EMC-EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DAC8760EMC-EVM (EMC enhanced evaluation module) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC8760 (16-bit, Voltage Output & Current Output DAC) in harsh industrial environments. The EVM is a complete evaluation kit that includes a USB-based board (SM-USB-DIG), USB cable, and evaluation software for use with a personal computer equipped with Microsoft™ Windows XP and Windows 7 operating systems.

Features
  • Protection circuitry against IEC61000-4 ESD, EFT, CI, and RI test standards
  • 4kV Galvanic Isolation between host MCU and DAC8760
  • LabVIEW™ based PC Evaluation Software

Free Evaluation Tool Description

Software:

Download DAC8760EMC-EVM Installation


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

DAC8760EMC-EVM:
DAC8760 Enhanced Evaluation Module

$75.00(USD)




Pricing may vary.



ACTIVE No 
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 5072 28 Jun 2016
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 5667 24 Apr 2014 1,047

TI Devices (1)

Part Number Name Product Family
DAC8760  16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications  Digital-to-Analog Converters (DACs) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki