C2000-CGT-15_15.12.7.LTS

Release Date:  05 Dec 2017

This page contains specific information about TI's release package. Refer to the table below for download links and related content.

Product downloads

  Title Version Description Size
C2000 CGT Installers
Windows Installer for C2000 CGT 15.12.7.LTS Windows Installer for C2000 CGT 14716 K
MacOS Installer for C2000 CGT 15.12.7.LTS MacOS Installer for C2000 CGT 22015 K
Linux Installer for C2000 CGT 15.12.7.LTS Linux Installer for C2000 CGT 20470 K
C2000 CGT Documentation
C2000 Compiler User Guide 15.12.0.LTS C2000 Compiler User Guide
C2000 Assembly Language Tools User Guide 15.12.0.LTS C2000 Assembly Language Tools User Guide
C2000 CGT Defect History
C2000 CGT - Open Defects 15.12.7.LTS C2000 CGT - Open Defects
C2000 CGT - Closed Defects 15.12.7.LTS C2000 CGT - Closed Defects

Supported Platforms

Platform
C2000

What's New?

New features available in C2000 Code Generation Tools starting with release v15.12.0.LTS:
  • DWARF 4
  • Aggregate Data in Subsections
  • New Object File Display option to display stack usage information
  • Additional boot hook functions
  • Unsigned Integer Division Intrinsics
  • Byte Peripherals Support
  • CLA-only Object File Compatibility
  • GCC Commmon Symbol Bug Workaround
  • Improvements to Support Placing/Running Functions in RAM
  • Improved Code Generation of 32x32=>64 Multiplies
  • New --cla_default Option - treats .c files as CLA source files
  • Removed Language Constraints from CLA Compiler
  • _Bool Type Support for CLA
  • EALLOW, EDIS Intrinsics
  • Module Summary in Linker Map File
  • Updated RTS Source
  • Math Library Improvements
  • Aliased Memory Ranges

Release Information

This is a maintenance update release for the C2000 Code Generation Tools (CGT). The C2000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C source code for loading and running on C2000 core processors.

Support