SIMPLELINK-CC2640R2-SDK

SimpleLink™ CC2640R2 SDK - Bluetooth® low energy

SIMPLELINK-CC2640R2-SDK

Downloads

Overview

Important Note: The SimpleLink SDKs are updated regularly, to get the latest release updates click Alert Me above.

This SDK includes TI’s royalty-free Bluetooth® Low Energy (BLE) software stacks with all necessary software, example applications and documentation to quickly get started with the development of single-mode Bluetooth Low Energy applications.

Two Bluetooth qualified protocol stack components are included, one for developing with advanced Bluetooth 5 (BLE5-Stack) featured, and one for memory-optimized Bluetooth 5.1 applications (BLE-Stack), using features defined by the Bluetooth 4.2 specification. Both stacks support embedded and network processor configurations and are backwards compatible with previous Bluetooth 4.2 and earlier Bluetooth specifications.

Get started

Step 1: Buy the LaunchPad
Step 2: Download the SDK
Step 3: Get started with SimpleLink academy

Features
  • Bluetooth 5 protocol stack (BLE5-Stack) supporting 2 Mbps PHY, LE Coded PHYs, Advertising Extensions (AE), multiple advertisement sets, and Channel Hopping Algorithm v2 (CSA#2) for improved shared spectrum coexistence.
  • Full support for all Bluetooth core specification 4.2 features: LE Secure Connections, LE Data Length Extension and LE Privacy 1.2 as well as Bluetooth 4.0 and 4.1 LE features.
  • Real-time Localization Systems (RTLS) toolbox supporting time-of-flight (ToF) and angle of arrival (AoA) using the SimpleLink™ angle of arrival BoosterPack.
  • Sample applications for all BLE device roles: Central, Peripheral, Broadcaster/Beacon and Observer.
  • Additional applications supported with optional SimpleLink CC2640R2 BLE Example Pack: Glucose Sensor, HID Emulated Keyboard, Heart Rate and Voice Remote Control.
  • Ability to operate without a 32-kHz crystal in peripheral and broadcaster configurations.
  • Secure device firmware upgrades using TI’s Over-the-air Download (OAD) service and tools.
  • Advanced topology including concurrent master/slave multi-role operation and support for multiple simultaneous connections.
  • Voice-over-BLE support for voice to cloud applications using digital microphone driver.
  • Standalone System-on-Chip (SoC) and network processor software configurations
  • Ultra-low power advertisement and connected states for applications such as peripherals and beacons, including the popular Apple iBeacon® and Google Eddystone™ formats.
  • Built on top of TI-RTOS framework and includes peripheral drivers and advanced power management libraries.
  • Support for the CC2640R2 LaunchPad™ development kit with integrated XDS110 USB debugger.
  • Wide range of example applications with certified profiles to reduce time to market.
  • Bluetooth qualified design listings to reduce certification test time. See www.ti.com/ble-qualification for details.
  • Supported in IAR Embedded Workbench for Arm, Code Composer Studio™ (CCS) and CCS Cloud™ integrated development environment (IDE) tool chains.
Download View video with transcript Video

Downloads

Software development kit (SDK)

SIMPLELINK-CC2640R2-SDK SimpleLink™ CC2640R2 software development kit

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU
Automotive wireless connectivity products
CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Hardware development
Evaluation board
LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU
Browse Download options

SIMPLELINK-CC2640R2-SDK SimpleLink™ CC2640R2 software development kit

close
Latest version
Version: 5.30.00.03
Release date: 04 Nov 2021

Link to Windows Installer for SimpleLink CC2640R2 SDK

MD5 checksum

Link to Mac OS Installer for SimpleLink CC2640R2 SDK

MD5 checksum

Link to Linux Installer for SimpleLink CC2640R2 SDK

MD5 checksum

Link to Windows Installer for Code Composer Studio IDE (all features, devices)

MD5 checksum

Link to Mac Installer for Code Composer Studio IDE (all features, devices)

MD5 checksum

Link to Linux Installer for Code Composer Studio IDE (all features, devices)

MD5 checksum
lock = Requires export approval (1 minute)
Products
Low-power 2.4-GHz products
CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU
Automotive wireless connectivity products
CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Hardware development
Evaluation board
LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU

Documentation

SimpleLink CC2640R2 SDK Documentation

Release Information

The SimpleLink CC2640R2 Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink Bluetooth Low Energy CC2640R2F wireless MCU. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink CC2640R2F users by packaging essential software components such as the Bluetooth low energy (BLE) protocol stack, TI-RTOS kernel and TI Drivers in one easy-to-use software package along with exhaustive documentation.

Additional resources you might need

Online training

SIMPLELINK-ACADEMY-CC2640R2 SimpleLink™ C2640R2 Academy

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU
Automotive wireless connectivity products
CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Hardware development
Evaluation board
LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU

SIMPLELINK-ACADEMY-CC2640R2 SimpleLink™ C2640R2 Academy

close
Latest version
Version: 1.00.00.00
Release date: 01 Jan 2018
Products
Low-power 2.4-GHz products
CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU
Automotive wireless connectivity products
CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Hardware development
Evaluation board
LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU

Release Information

Initial release of the CC2640R2 Academy

Calculation tool

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx and CC23xx devices

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2651R3SIPA SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated antenna CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2340R5 SimpleLink™ 32-bit Arm® Cortex®-M0+ Bluetooth® Low Energy wireless MCU with 512-kB flash CC2340R2 SimpleLink™ 32-bit Arm® Cortex®-M0+ Bluetooth® Low Energy wireless MCU with 256kB Flash
Sub-1 GHz wireless MCUs
CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU
Hardware development
Evaluation board
LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC2652R7 CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-EM-CC2340R5 CC2340R5 LaunchPad™ development kit for SimpleLink™ Bluetooth® 5.3 Low Energy MCU
Development kit
LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
Download options

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx and CC23xx devices

close
Latest version
Version: 02.00.00.0A
Release date: 22 Apr 2024
Products
Low-power 2.4-GHz products
CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2651R3SIPA SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated antenna CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2340R5 SimpleLink™ 32-bit Arm® Cortex®-M0+ Bluetooth® Low Energy wireless MCU with 512-kB flash CC2340R2 SimpleLink™ 32-bit Arm® Cortex®-M0+ Bluetooth® Low Energy wireless MCU with 256kB Flash
Sub-1 GHz wireless MCUs
CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU
Hardware development
Evaluation board
LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC2652R7 CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-EM-CC2340R5 CC2340R5 LaunchPad™ development kit for SimpleLink™ Bluetooth® 5.3 Low Energy MCU
Development kit
LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

Release Information

This release adds the Power Estimator for CC23xx devices

 

What's new

  • CC23xx Power Estimator

Supported products & hardware

Automotive wireless connectivity products
CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Low-power 2.4-GHz products
CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU
Evaluation board
LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU

Technical documentation

No results found. Please clear your search and try again.
View all 18
Type Title Date
Cybersecurity advisory InjectaBLE: Injecting Malicious Traffic Into Established Bluetooth® Low Energy 22 Jun 2021
Cybersecurity advisory Bluetooth® SIG Erratum – Authentication of the LE Legacy Pairing Protocol (Rev. A) 27 May 2021
Cybersecurity advisory Bluetooth® SIG Erratum – Impersonation in the Passkey Entry Protocol (Rev. A) 27 May 2021
Cybersecurity advisory Boot Image Manager (BIM) Potential Security Vulnerabilities 21 May 2021
Cybersecurity advisory SimpleLink™ CC13XX, CC26XX, CC32XX and MSP432E4 Integer Overflow Issues 29 Apr 2021
Cybersecurity advisory Bluetooth® Low Energy – Updating Connection MTU Size During OAD Buffer Overflow 01 Mar 2021
Cybersecurity advisory Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML 17 Jul 2020
Cybersecurity advisory Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML 05 Jun 2020
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML 18 May 2020
White paper How the robust, compatible and consistent expansion of SimpleLink™ software lead 05 Dec 2018
White paper Migrating your proprietary solution to the SimpleLink™ WMCU 07 Nov 2018
Product overview Electronic Smart Locks: Ultra-low power and Multi-Standard operation 05 Nov 2018
User guide Documentation Overview for SimpleLink CC2640r2 SDK 23 Jul 2018
White paper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 16 Oct 2017
White paper Bluetooth® low energy and the automotive transformation 25 Sep 2017
White paper IoT provokes change in ultra-low-power MCUs 19 Jul 2017
More literature SimpleLink™ Bluetooth® low energy CC2640R2 MCU Security (Rev. A) 26 May 2017
White paper RTOS Power Management Emerges as a Key for MCU-based IoT Nodes (Rev. A) 11 May 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos