Select a version
TI-15-4-STACK-GATEWAY-LINUX-SDK
TI 15-4-Stack Gateway Linux Software Development Kit
TI 15.4-Stack Gateway Linux Installer
Products
Arm-based processors
Sub-1 GHz wireless MCUs
Hardware development
Evaluation board
Development kit
Documentation
TI 15.4-Stack Linux Gateway Getting Started Guide
TI 15.4-Stack Linux Gateway Developer Guide
What's new
- Support for BLE advertisement with TI 15.4-Stack
- Support for SimpleLink Long Range Mode with TI 15.4-Stack
- Support for 433 MHz band with TI 15.4-Stack
- Support for CC1190 PA/LNA
- Support of latest Core SDK 3.10.00.10
Release Information
The TI 15.4-Stack released as part of the SimpleLink CC13x0 SDK supports a Star network topology for Sub-1GHz applications. TI 15.4-Stack software runs on TIs SimpleLink Sub-1GHz wireless microcontrollers, including the CC1310 and CC1350. TI 15.4-Stack provides a complete end-to-end long range wireless application development solution to reduce time and cost of getting your product to market quickly. Developers targeting products based on TI 15.4-Stack-2.1 have two architecture choices for their product development. First option is to have entire TI 15.4-Stack application and stack run within the SimpleLink CC13x0 MCU (as an embedded application) while the second option is to have the application running on a host (running Linux OS, etc) interfacing to the SimpleLink ULP CC13x0 MCU running the MAC Co-Processor Application. This TI 15.4-Stack Linux SDK provides example Linux host applications, tools, documentation that allow to develop products using the architecture option two using a Linux host interfacing with the CC13x0 running MAC CoProcessor as described above.