TPSM8287A06—6-V Input, 6-A parallelable DC-DC buck module with I2C, frequency synch and remote senseTPSM8287A12—6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductorTPSM8287A15—6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense
Hardware development
Evaluation board
TPSM8287A06BASEVM—TPSM8287A06 evaluation module for parallelable, I²C interface, remote sense 6A step-down modTPSM8287A12BBSEVM—TPSM8287A12 evaluation module for parallelable I²C interface with remote sense 12-A step-down moduleTPSM8287A10BAHEVM—TPSM8287A10 evaluation moduleTPSM8287A15BBHEVM—TPSM8287A15 evaluation module