ISO71XXDBQ - 4242 VPK Small-Footprint and Low-Power Digital Isolator Evaluation Module

(ACTIVE) ISO71XXDBQ-EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The ISO71XXDBQ-EVM comes with the ISO7131CCDBQ device soldered down. The user can remove this device and solder down any one of the 4-channel ISO714XCCDBQ devices. This EVM allows the user to evaluate the isolator performance and parameters. For safety reasons tThe EVM is not designed to work at voltages above 5.5-V. The EVM should not be used for high-voltage isolation testing. Please observe the cautions described in the EVM user's guide.

Features
  • User configurable for use with triple- and quad-channel ISO71xx isolators
  • Enables opposing channel testing with the ISO7131, ISO7141, and ISO7142
  • Same direction evaluation can be performed using the ISO7140
  • User configurable load options for the input and output channels


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

ISO71XXDBQ-EVM:
ISO71XXDBQ Evaluation Module

$79.00(USD)




Pricing may vary.



ACTIVE No 
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1349 06 Mar 2013 149

TI Devices (7)

Part Number Name Product Family
ISO7131CC  4242-VPK Small-Footprint and Low-Power 2/1 Triple Channel Digital Isolator with Noise Filter   Isolation 
ISO7140CC  4242-VPK Small-Footprint and Low-Power 4/0 Quad Channel Digital Isolator with Noise Filter  Isolation 
ISO7140FCC  4242-VPK Small-Footprint and Low-Power 4/0 Quad Channel Digital Isolator with Fail-Safe Output Low   Isolation 
ISO7141CC  4242-VPK Small-Footprint and Low-Power 3/1 Quad Channel Digital Isolator with Noise Filter  Isolation 
ISO7141FCC  4242-VPK Small-Footprint and Low-Power 3/1 Quad Channel Digital Isolator with Fail-Safe Output Low  Isolation 
ISO7142CC  4242-Vpk Small Footprint and Low-Power 2/2 Quad Channel Digital Isolator with Noise Filter  Isolation 
ISO7142CC-Q1  Automotive, Small Footprint, Low Power, Quad-Channel 2/2 Digital Isolator  Isolation 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki