QT-3P-GUI
Qt-Group graphical user interface (GUI) software example demos for Arm-based processors
QT-3P-GUI
개요
These Qt demos highlight the simplicity of bridging/importing graphics assets to Qt Design Studio where interactivity, animations, and pixel perfect UI/UX design is represented on the functioning display. With the QML code generated from Qt Design Studio, the HMI display created in Qt Design Studio can run on an embedded devices built on boards for the AM6x portfolio of ARM-based processors. In addition to the stunning HMI built with Qt on all the demos, each graphics demo highlights different Qt products to show the range of applications that can implement Qt-based UIs:
- Qt EV Charging HMI demo highlights Qt Digital Advertising, which allows digital advertisements to be seamlessly displayed during the charging experience, allowing EV Charger Devices to generate new and independent revenue streams. The demo allows users to start a charging session, observe the charging progress, and understand the rate at which power is delivered. The demo is built with rich set of modules provided by Qt Design Studio.
- Qt Smart Warehouse HMI is an interactive multi-screen demo showcasing the coordination of intelligent robots on a factory floor. In the event of a predicted failure this demo allows the user to handle individual robot by diagnosing the issue, and send it back for repairs. It automatically deploys a new robot on the floor to complete the task. Built with Qt Design Studio and imported from the Qt Figma bridge, this demo features key Qt Quick and Qt Safe module features.
- Qt Care Patient Monitoring is a stylized medical UI demo, replicating a patient monitoring screen often seen in hospitals or surgical offices. The UI consists of 2D assets (bridged from Qt Figma), a 3D FBX model (exported from Qt Maya), animations, interactive buttons, and transitions. The goal of this demo is to show the simplicity of adding interactivity, animations, and running on an embedded device quickly.
특징
Installation instructions for installing demos on AM6x-based target hardware:
- Download the *.tar.xz file
- Extract the contents
- Copy the extracted directory onto the target AM6x board
- From a terminal on the board, run the *.sh file
다운로드
QT-3P-QUICK-START — Quick start guide for designing a simple UI using Qt Design Studio, creating a project in Qt Creator, using the QBSP (Boot2Qt) for AM6x devices, and building the target
QT-3P-QUICK-START — Quick start guide for designing a simple UI using Qt Design Studio, creating a project in Qt Creator, using the QBSP (Boot2Qt) for AM6x devices, and building the target
QT-3P-GUI-EVSE — EV Charging HMI: Electrical vehicle charging HMI for AM6x processors, allow users to interact with a UI and see digital advertising
QT-3P-GUI-EVSE — EV Charging HMI: Electrical vehicle charging HMI for AM6x processors, allow users to interact with a UI and see digital advertising
QT-3P-GUI-PATIENT-MON — Qt Care Patient Monitoring: a stylized 1920x1080 medical UI, replicating a patient monitoring screen often seen in hospitals or surgical offices
QT-3P-GUI-PATIENT-MON — Qt Care Patient Monitoring: a stylized 1920x1080 medical UI, replicating a patient monitoring screen often seen in hospitals or surgical offices
QT-3P-GUI-WAREHOUSE — Smart Warehouse HMI: interactive multi-screen demo showcasing the coordination of intelligent robots on a factory floor
QT-3P-GUI-WAREHOUSE — Smart Warehouse HMI: interactive multi-screen demo showcasing the coordination of intelligent robots on a factory floor
관련 설계 리소스
소프트웨어 개발
코드 예제 또는 데모
지원 및 교육
비디오 시리즈
모든 비디오 보기고지 사항
위의 특정 정보 및 리소스(비-TI 사이트 링크 포함)는 타사 파트너가 제공할 수 있으며 편의를 위해 여기에 포함되어 있습니다. TI는 이러한 정보 및 리소스의 콘텐츠를 제공할 책임이 없으며, 의도한 용도 및 사용자를 대신하여 신중하게 평가해야 합니다. 이러한 정보 및 리소스를 여기에 포함한다는 것은 TI가 타사를 보증한다는 의미가 아니며, 타사 제품 또는 서비스의 적합성과 관련된 보증이나 표현으로 해석해서는 안 됩니다.