ADC-TO-VREF-SELECT
ADC to series voltage reference selection tool
ADC-TO-VREF-SELECT
Overview
The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired input voltage, and the tool will list the top three voltage reference recommendations. There is also an option to use specifications for generic ADC devices, in which case the user inputs the required voltage level, resolution, ADC type, and automotive status. Once a voltage reference is selected, a hyperlink takes the user to a product page to find the data sheet and other technical information.
Features
- Voltage-reference matching
- >380 selectable TI ADC inputs
- Custom generic ADC inputs
- Linked product page
Downloads
Supported products & hardware
Series voltage references
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.