OPA2835 Evaluation Module for VSSOP/MSOP Package Status: ACTIVE

OPA2835IDGSEVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The OPA2835IDGSEVM is an evaluation module for the dual, OPA2835 in the DGS (10-lead VSSOP (MSOP)) package.

The OPA2835IDGSEVM is designed to quickly demonstrate the functionality and versatility of the amplifier(s). The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is non-inverting gain of 2 configuration and split supply. It can be easily configured for other gains, and single supply operation.

Features
  • Configured for split supply operation and modified for single supply
  • Default non-inverting gain of 2 configuration can be reconfigured for other gains
  • Designed for connection to standard 50-Ω input/output impedance test equipment
  • Inputs and Outputs include SMA connectors

  • Order Now
    Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

    OPA2835IDGSEVM:
    OPA2835 Evaluation Module for VSSOP/MSOP Package

    $149.00(US$)


    Pricing may vary.



    ACTIVE
    Contact a Distributor  
    Technical Documents
    User Guides (1)
    Title Abstract Type Size (KB) Date Views
    PDF 318 07 Sep 2011 465

    TI Devices (4)

    Part Number Name Product Family
    OPA2835  Dual, Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier  Operational Amplifier (Op Amp) 
    OPA2836  Dual, Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp  Operational Amplifier (Op Amp) 
    OPA835  Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier  Operational Amplifier (Op Amp) 
    OPA836  Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp  Operational Amplifier (Op Amp) 
    Support and Community

    TI E2E™ Community

    TI E2E Community

    As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support