OPT3006 digital ambient light sensor (ALS) with high-precision human-eye response evaluation module OPT3006EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The OPT3006 is an ambient light sensor (ALS) with a digital output integrated circuit. It comes in an ultra-thin Picostar package form factor, allowing it to fit into small spaces. The OPT3006 is mounted on a Flexible-PCB, which contains an example cut-out that allows the light to illuminate the sensor. It uses a two-wire interface that works with the I2C protocol making it ideal for many applications.

The OPT3006EVM is a platform for evaluating the performance of the OPT3006 under various conditions. The OPT3006EVM consists of two PCBs. The first is the SM-USB-DIG board that communicates with the computer, provides power, and send and receives appropriate digital signals. The second is the OPT3006 test board, which is a rigid PCB with a Flex-PCB mounted which contains the OPT3006.

Features
  • Small, ultra-thin form factor, demonstrating Flex-PCB mounting
  • Demonstration of FPCB cutout, allowing light to illuminate the sensor
  • Mechanical-only device example for size demonstration
  • USB Hardware Interface
  • Intuitive GUI Software
  • Protective Plastic Case
  • 100mil spaced test points for easy experimentation with external controllers

What's Included

  • SM-USB-DIG
  • USB Cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

OPT3006EVM:
OPT3006 digital ambient light sensor (ALS) with high-precision human-eye response evaluation module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 5707 19 Oct 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (3)


TI Devices (2)

Part Number Name Product Family
OPT3006  Ultra-thin ambient light sensor (ALS)  Specialty sensors 
OPT3007  Ultra-thin ambient light sensor (ALS)  Specialty sensors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles