Universal Input to 15V@400mA PSR Non-Isolated Flyback with Integrated 700V Switch Reference Design PMP10083 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

A quasi-resonant non-isolated Flyback supplies 15V @ 400mA from universal input voltage (90Vac to 265Vac). A LC filter has been added on input terminals to comply with CENELEC EN50065-1 regulations and make this power supply suitable for Power Line Communication. The efficiency curve value remains almost flat (72% to 85%) in the power range of 10%...100% and in the whole input voltage range.

Features
  • Simple non-isolated PSR flyback converter with integrated 700V FET
  • Compact solution (28.4mm x 67.4mm) supplies 6W with almost flat efficiency from 50mA to 400mA load (72%...85%)
  • Good output voltage regulation versus load: +/-5% in the whole temperature range
  • Very low noise solution, suitable for PLC applications, complying with CENELEC EN50065-1

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10083.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)265
Vout (Nom) (V)15
Iout (Max) (A).4
Output Power (W)6
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyFlyback- Integrated Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1218 07 Jul 2016
Design files (6)
Title Type Size (KB) Date
ZIP 19 07 Jul 2016
ZIP 220 07 Jul 2016
PDF 190 07 Jul 2016
PDF 194 07 Jul 2016
PDF 107 07 Jul 2016
PDF 190 07 Jul 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles