Ultra-Wide Input Voltage Range PSR Flyback Converter Reference Design PMP10200 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10200 reference design uses the UCC28700 primary-side regulated quasi-resonant flyback controller to generate a 28V output from an DC input. The input voltage range is between 25VDC and 520VDC. It is a low cost solution because no optocoupler is needed to regulate the output voltage.

Features
  • Quasi-Resonant Flyback Topology
  • Ultra-Wide Input Voltage Range
  • High Efficiency
  • No Need For an Optocoupler
  • This reference design was built and tested and the test report is included

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10200.1
(Output Voltage 1)
Vin (Min) (V)25
Vin (Max) (V)520
Vout (Nom) (V)28
Iout (Max) (A).715
Output Power (W)20.02
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28700  Constant-Voltage, Constant-Current PWM With Primary-Side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28700 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1195 23 Sep 2015
Design files (3)
Title Type Size (KB) Date
PDF 115 17 Nov 2016
ZIP 326 23 Sep 2015
PDF 133 23 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles