100V-400Vdc Input, 15V/25mA Auxillary Supply Reference Design PMP10338 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design generates a non-isolated 15V/25mA output from a 100V-400V DC input. It is intended to be used as an auxillary bias supply in off-line applications.  It can be connected directly to the bulk input cap, after the bridge rectifier in most AC/DC system.  The UCC28910 with integrated 700V MOSFET controls a simple flyback converter power stage. The variable switching frequency control method and valley switching of the UCC28910 reduce losses.  This highly integrated design consumes very little board space and is comprised of only 13 components.

Features
  • Auxillary bias power supply for AC/DC systems
  • Highly integrated design consumes only 0.42 square inches (2.6 square cm) of board space
  • High Efficiency - maintains over 50% efficiency with loads down to 5mA

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10338.1
(Output Voltage 1)
Vin (Min) (V)100
Vin (Max) (V)400
Vout (Nom) (V)15
Iout (Max) (A).025
Output Power (W).375
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyFlyback- DCM
Flyback- Integrated Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1690 09 Sep 2014
Design files (4)
Title Type Size (KB) Date
PDF 124 09 Sep 2014
PDF 48 09 Sep 2014
PDF 80 09 Sep 2014
PDF 159 09 Sep 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles