18-40Vin Isolated 5V/6A Power Supply with Low Profile for Industrial Application Reference Design PMP4428 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This 5V / 6A  solution implements a high efficiency active clamp controller LM5025A and self-drive synchronous rectifier. Input voltage is 18V-40V as typical industrial request and efficiency is 89.5%@24Vin full load. The transformer is embeded into the PCB and 8mm height can be met. The design is suitable for height limited industial applications.

Features
  • Wide input range from 18V to 40V
  • Adjustable Dual Mode Over-Current Protection
  • Active Clamp Forward +S.R controller for high efficiency
  • Lower output ripple voltage with less output capacitor
  • Small form factor: 60mm x 40mm x 8mm
  • Low cost through self-drive secondary synchronous rectifier circuit

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP4428.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)40
Vout (Nom) (V)5
Iout (Max) (A)6
Output Power (W)30
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17301Q5A  30V N Channel NexFET™ Power MOSFET   MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD19533Q5A  100V, 7.8mOhm, SON5x6 N-Channel NexFET™ Power MOSFET  MOSFETs  Sample & Buy Not Available
LM5025A  Active Clamp Voltage Mode PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17301Q5A VSONP (DQJ)| 8 Download Download
CSD19533Q5A VSONP (DQJ)| 8 Download
LM5025A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 683 11 Mar 2015
Design files (3)
Title Type Size (KB) Date
ZIP 654 11 Mar 2015
PDF 63 11 Mar 2015
PDF 101 11 Mar 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles